chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKWC3M-0.9-PSGC3M/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
PKWC3M-0.9-PSGC3M/TXL1001
Order ID no. 6631507
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Cable length (m)
0.9
Application
Signal
Special features
Resistant to welding sparks
Number of pins
3
Coupling nut/screw material A
Brass
Number of Pins
3
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Design
Extension Cable
Connector A
Female, M8 × 1, Angled
Connector B
Male, M8 × 1, Straight
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.9
Cable quality
PUR
Connector A
Female, M8 × 1, Angled
Connector B
Male, M8 × 1, Straight
home
Turck-Shop
Connectivity
Cordsets
PKWC3M-0.9-PSGC3M/TXL1001
In Stock
Price Group
H1
List Price
SEK 246.00
Item Total
SEK 246.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support