chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC5T-1.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC5T-1.5/TXL
Order ID no. 6628952
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
1.5
Application
Signal
Voltage
60
Special features
Suitable for drag chain use
Approvals
cULus
Number of pins
4+PE
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
SEK 161.00
home
Turck-Shop
Connectivity
Cordsets
WKC5T-1.5/TXL
Item Total
SEK 161.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support