chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKSV5.501T-15-RSSV5.501T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKSV5.501T-15-RSSV5.501T/TXL
Order ID no. 6628821
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
15
Application
Signal
Voltage
60
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Number of Pins
5
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
SEK 903.00
home
Turck-Shop
Connectivity
Cordsets
RKSV5.501T-15-RSSV5.501T/TXL
Item Total
SEK 903.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support