chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC4T-2/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RSC4T-2/TEG
Order ID no. 6628349
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Cable length (m)
2
Application
Signal
Voltage
250
Approvals
cULus
Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PVC
Cable color
Gray
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
SEK 106.00
home
Turck-Shop
Connectivity
Cordsets
RSC4T-2/TEG
Item Total
SEK 106.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support