chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PKW3S-2-PSG3S/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKW3S-2-PSG3S/TEL
Order ID no. 6627361
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Extension Cable
Connector A
Female, Ø 8 mm, Angled
Number of pins
3
Connector B
Male, Ø 8 mm, Straight
Number of Pins
3
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, Ø 8 mm, Angled
Connector B
Male, Ø 8 mm, Straight
In Stock
List Price
SEK 148.00
home
Turck-Shop
Connectivity
Cordsets
PKW3S-2-PSG3S/TEL
Item Total
SEK 148.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support