chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSW3S-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PSW3S-10/TEL
Order ID no. 6627341
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Male, Ø 8 mm, Angled
Number of pins
3
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, Ø 8 mm, Angled
In Stock
List Price
SEK 178.00
home
Turck-Shop
Connectivity
Cordsets
PSW3S-10/TEL
Item Total
SEK 178.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support