chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VC8S22-T80E-0.3-RSC5.31T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type
VC8S22-T80E-0.3-RSC5.31T/TEL
Order ID no. 6606891
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Cable length (m)
0.3
Application
Signal
Voltage
24
Number of pins
2+PE, PE bridged
Number of Pins
2+PE
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PVC
Cable color
Black
Design
Extension Cable
Connector A
Valve connector, Design C
Connector B
Male, M12 × 1, Straight
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Valve connector, Design C
Connector B
Male, M12 × 1, Straight
In Stock
Price Group
K2
List Price
SEK 259.00
home
Turck-Shop
Connectivity
2-Way Splitters
VC8S22-T80E-0.3-RSC5.31T/TEL
Item Total
SEK 259.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support