chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VIS02-S80E-1-WSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector BI type
VIS02-S80E-1-WSC5.31T/TXL
Order ID no. 6606827
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Cable length (m)
1
Application
Signal
Voltage
24
Number of pins
2+PE
Current (A)
4
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Valve connector, Design BI
Connector B
Male, Straight
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Valve connector, Design BI
Connector B
Male, Straight
home
Turck-Shop
Connectivity
Cordsets
VIS02-S80E-1-WSC5.31T/TXL
In Stock
Price Group
K2
List Price
SEK 273.00
Item Total
SEK 273.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support