chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS04-K81E-2-WSC5T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS04-K81E-2-WSC5T/TEL
Order ID no. 6606814
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Extension Cable
Connector A
Valve connector, Design A
Number of pins
3+PE
Connector B
Male, M12 × 1, Straight
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
24
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design A
Connector B
Male, M12 × 1, Straight
In Stock
List Price
SEK 289.00
home
Turck-Shop
Connectivity
Cordsets
VAS04-K81E-2-WSC5T/TEL
Item Total
SEK 289.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support