chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS04-K81E-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS04-K81E-10/TEL
Order ID no. 6606747
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Cable length (m)
10
Application
Signal
Voltage
24
Number of pins
3+PE
Current (A)
4
Cable quality
PVC
Cable color
Black
Design
Connection Cable
Connector A
Valve connector, Design A
Core cross-section (mm²)
0.75
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Valve connector, Design A
In Stock
Price Group
K2
List Price
SEK 405.00
home
Turck-Shop
Connectivity
Cordsets
VAS04-K81E-10/TEL
Item Total
SEK 405.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support