chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS22-S80E-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-10/TEL
Order ID no. 6606669
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Cable length (m)
10
Application
Signal
Voltage
24
Number of pins
2+PE, PE bridged
Cable quality
PVC
Cable color
Black
Design
Connection Cable
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
10
Cable quality
PVC
In Stock
Price Group
K2
List Price
SEK 284.00
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-10/TEL
Item Total
SEK 284.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support