chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKM52-15-WSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM52-15-WSM52
Order ID no. 6604809
home
Home
Loading...
Technical Data
Cable length (m)
15
Application
Power
Design
Extension Cable
Connector A
Female, 7/8″-16 UN, Angled
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, 7/8″-16 UN, Angled
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
300
Current (A)
12
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
In Stock
List Price
SEK 1,831.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKM52-15-WSM52
Item Total
SEK 1,831.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support