chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKM52-3-RSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
RKM52-3-RSM52
Order ID no. 6604749
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
3
Application
Power
Voltage
300
Special features
Suitable for drag chain use
Number of pins
4+PE
Coupling nut/screw material A
Brass
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Current (A)
12
Cable quality
PUR
Cable color
Gray
Design
Extension Cable
Connector A
Female, 7/8″-16 UN, Straight
Connector B
Male, 7/8″-16 UN, Straight
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
SEK 889.00
home
Turck-Shop
Connectivity
Cordsets
RKM52-3-RSM52
Item Total
SEK 889.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support