chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG4M-10-PSW4M/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots
PKG4M-10-PSW4M/TRL
Order ID no. 6543159
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
10
Application
Signal
Special features
Suitable for use with robots
Approvals
cULus, CE, UKCA
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Angled
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Angled
In Stock
Price Group
H1
List Price
SEK 342.00
home
Turck-Shop
Connectivity
Cordsets
PKG4M-10-PSW4M/TRL
Item Total
SEK 342.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support