chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RJ45S-RJ45S-4414-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RJ45S-RJ45S-4414-5M
Order ID no. 6441425
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
5
Network protocol
Ethernet
Application
Data
Voltage
42
Approvals
cULus
Number of pins
4
Number of Pins
4
Current (A)
1.5
Cable quality
PUR
Cable color
Green
Design
Extension Cable
Accessory type
Service cable
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
SEK 562.00
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-4414-5M
Item Total
SEK 562.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support