chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT06-2S-A-15-DT04-2P-A/TXL
Order ID no. 100046075
In Stock
List Price
SEK 711.00
home
Turck-Shop
Connectivity
Cordsets
DT06-2S-A-15-DT04-2P-A/TXL
Technical Data
Cable length (m)
15
Application
Mobile Equipment
Design
Extension Cable
Connector A
Female, Deutsch DT, Straight
Number of pins
2
Connector B
Male, Deutsch DT, Straight
Voltage (V)
230
Current (A)
8
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
2
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector B
Male, Deutsch DT, Straight
Item Total
SEK 711.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support