chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKP46PSA-0.6-RSP46PSA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKP46PSA-0.6-RSP46PSA/TXL
Order ID no. 100038843
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Cable length (m)
0.6
Application
Power
Voltage (V)
600
Special features
Suitable for drag chain use
Number of pins
3+PE
Coupling nut/screw material A
Brass
Number of Pins
3+PE
Coupling nut/screw material B
Brass
Current (A)
12
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, S-coded
Connector B
Male, M12 × 1, Straight, S-coded
Core cross-section (mm²)
1.5
Number of Conductors
4
Key Features
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, S-coded
Connector B
Male, M12 × 1, Straight, S-coded
In Stock
Price Group
K2
List Price
SEK 602.00
home
Turck-Shop
Connectivity
2-Way Splitters
RKP46PSA-0.6-RSP46PSA/TXL
Item Total
SEK 602.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support