chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKP56PKA-0.5-RSP56PKA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKP56PKA-0.5-RSP56PKA/TXL
Order ID no. 100038821
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Cable length (m)
0.5
Application
Power
Voltage
600
Special features
Suitable for drag chain use
Number of pins
4+PE
Coupling nut/screw material A
Brass
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Current (A)
12
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, K-coded
Connector B
Male, M12 × 1, Straight, K-coded
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, K-coded
Connector B
Male, M12 × 1, Straight, K-coded
In Stock
Price Group
K2
List Price
SEK 618.00
home
Turck-Shop
Connectivity
Cordsets
RKP56PKA-0.5-RSP56PKA/TXL
Item Total
SEK 618.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support