chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKP44PLA-20-RSP44PLA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKP44PLA-20-RSP44PLA/TXL
Order ID no. 100038809
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Cable length (m)
20
Application
Power
Special features
Suitable for drag chain use
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
16
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, L-coded
Connector B
Male, M12 × 1, Straight, L-coded
Core cross-section (mm²)
2.5
Number of Conductors
4
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, L-coded
Connector B
Male, M12 × 1, Straight, L-coded
home
Turck-Shop
Connectivity
Cordsets
RKP44PLA-20-RSP44PLA/TXL
In Stock
Price Group
K2
List Price
SEK 2,249.00
Item Total
SEK 2,249.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support