chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKP44PLA-0.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKP44PLA-0.5/TXL
Order ID no. 100038790
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Application
Power
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, L-coded
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
16
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
2.5
Number of Conductors
4
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, L-coded
In Stock
List Price
SEK 378.00
home
Turck-Shop
Connectivity
Cordsets
RKP44PLA-0.5/TXL
Item Total
SEK 378.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support