chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSS-RJ45S-8814-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSS-RJ45S-8814-0.3M
Order ID no. 100038685
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
0.3
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Connector B
Male, RJ45, Straight
Number of Pins
8
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
8
Key Features
Cable length (m)
0.3
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Male, RJ45, Straight
In Stock
List Price
SEK 592.00
home
Turck-Shop
Connectivity
Cordsets
RSS-RJ45S-8814-0.3M
Item Total
SEK 592.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support