chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VAS22-S80E-1/TXL1500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-1/TXL1500
Order ID no. 100008358
home
Home
Loading...
Technical Data
Cable length (m)
1
Application
Signal
Design
Connection Cable
Number of pins
2+PE, PE bridged
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
1
Cable quality
PUR
In Stock
Price Group
K2
List Price
SEK 119.00
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-1/TXL1500
Item Total
SEK 119.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support