chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TSS-3P-A-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector
TSS-3P-A-2/TXL
Order ID no. 100000488
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
2
Application
Mobile Equipment
Voltage
24
Number of pins
3
Current (A)
8
Cable quality
PUR
Cable color
Black
Design
Connection Cable
Connector A
Male, Superseal, Straight
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, Superseal, Straight
In Stock
Price Group
K2
List Price
SEK 146.00
home
Turck-Shop
Connectivity
Cordsets
TSS-3P-A-2/TXL
Item Total
SEK 146.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support