chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE4X0.34-XX-PUR-OG-500M/TXO3700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
CABLE4X0.34-XX-PUR-OG-500M/TXO3700
Order ID no. 6633067
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
500
Application
Signal
Voltage
300
Special features
Resistant to welding sparks, Suitable for drag chain use
Number of pins
4
Current (A)
4
Cable quality
PUR
Cable color
Orange
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
500
Cable quality
PUR
Number of Conductors
4
In Stock
Price Group
H1
List Price
SEK 20,132.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE4X0.34-XX-PUR-OG-500M/TXO3700
Item Total
SEK 20,132.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support