chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE(4+1)X0.34-XX-PVC-YE-100M/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
CABLE(4+1)X0.34-XX-PVC-YE-100M/TEY
Order ID no. 6628664
home
Home
Loading...
Technical Data
Cable length (m)
100
Application
Signal
Number of pins
4+PE
Voltage (V)
300
Current (A)
4
Cable quality
PVC
Cable color
Yellow
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
100
Cable quality
PVC
Number of Conductors
5
In Stock
Price Group
H1
List Price
SEK 2,649.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE(4+1)X0.34-XX-PVC-YE-100M/TEY
Item Total
SEK 2,649.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support