chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE2X0.50-XX-PVC-BU-500M/TEB | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
CABLE2X0.50-XX-PVC-BU-500M/TEB
Order ID no. 6628659
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Cable length (m)
500
Application
Signal
Voltage
300
Number of pins
2
Current (A)
4
Cable quality
PVC
Cable color
Blue
Core cross-section (mm²)
0.5
Number of Conductors
2
Key Features
Core cross-section (mm²)
0.5
Cable length (m)
500
Cable quality
PVC
Number of Conductors
2
In Stock
Price Group
H1
List Price
SEK 10,509.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE2X0.50-XX-PVC-BU-500M/TEB
Item Total
SEK 10,509.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support