chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE12X0.14-XX-PUR-YE-500M/TXY | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE12X0.14-XX-PUR-YE-500M/TXY
Order ID no. 6628655
home
Home
Loading...
Technical Data
Cable length (m)
500
Application
Signal
Number of pins
12
Voltage (V)
300
Current (A)
1.5
Cable quality
PUR
Cable color
Yellow
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
500
Cable quality
PUR
Number of Conductors
12
In Stock
Price Group
H1
List Price
SEK 21,989.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-XX-PUR-YE-500M/TXY
Item Total
SEK 21,989.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support