chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE5X0.34-XX-PUR-YE-500M/TXY | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE5X0.34-XX-PUR-YE-500M/TXY
Order ID no. 6628651
home
Home
Loading...
Technical Data
Cable length (m)
500
Application
Signal
Number of pins
5
Voltage (V)
300
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
500
Cable quality
PUR
Number of Conductors
5
In Stock
Price Group
H1
List Price
SEK 25,006.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE5X0.34-XX-PUR-YE-500M/TXY
Item Total
SEK 25,006.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support