chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE8X0.25-XX-PUR-GY-500M/TXG | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE8X0.25-XX-PUR-GY-500M/TXG
Order ID no. 6628641
home
Home
Loading...
Technical Data
Cable length (m)
500
Application
Signal
Number of pins
8
Voltage (V)
300
Current (A)
2
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Core cross-section (mm²)
0.25
Cable length (m)
500
Cable quality
PUR
Number of Conductors
8
home
Turck-Shop
Connectivity
Bulk Cable
CABLE8X0.25-XX-PUR-GY-500M/TXG
In Stock
Price Group
H1
List Price
SEK 26,203.00
Item Total
SEK 26,203.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support