chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE5X0.34-XX-PUR-GY-500M/TXG | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE5X0.34-XX-PUR-GY-500M/TXG
Order ID no. 6628639
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
500
Application
Signal
Voltage
300
Special features
Suitable for drag chain use
Number of pins
5
Current (A)
4
Cable quality
PUR
Cable color
Gray
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
500
Cable quality
PUR
Number of Conductors
5
In Stock
Price Group
H1
List Price
SEK 15,682.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE5X0.34-XX-PUR-GY-500M/TXG
Item Total
SEK 15,682.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support