chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE12X0.14-XX-PUR-OG-100M/TXO | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE12X0.14-XX-PUR-OG-100M/TXO
Order ID no. 6628630
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
100
Application
Signal
Voltage
300
Special features
Suitable for drag chain use
Number of pins
12
Current (A)
1.5
Cable quality
PUR
Cable color
Orange
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
100
Cable quality
PUR
Number of Conductors
12
In Stock
Price Group
H1
List Price
SEK 4,479.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-XX-PUR-OG-100M/TXO
Item Total
SEK 4,479.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support