chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE12X0.14-XX-PUR-BK-100M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
CABLE12X0.14-XX-PUR-BK-100M/TXL
Order ID no. 6628007
home
Home
Loading...
Technical Data
Cable length (m)
100
Application
Signal
Number of pins
12
Voltage (V)
300
Current (A)
1.5
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
100
Cable quality
PUR
Number of Conductors
12
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-XX-PUR-BK-100M/TXL
In Stock
List Price
SEK 4,687.00
Item Total
SEK 4,687.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support