chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE12X0.14-XX-PVC-BK-500M/TEL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
CABLE12X0.14-XX-PVC-BK-500M/TEL
Order ID no. 6627983
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Cable length (m)
500
Application
Signal
Voltage
300
Number of pins
12
Current (A)
1.5
Cable quality
PVC
Cable color
Black
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
500
Cable quality
PVC
Number of Conductors
12
In Stock
Price Group
H1
List Price
SEK 13,787.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-XX-PVC-BK-500M/TEL
Item Total
SEK 13,787.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support