chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE12X0.14-SH-PVC-BK-500M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
CABLE12X0.14-SH-PVC-BK-500M/TEL
Order ID no. 6627979
home
Home
Loading...
Technical Data
Cable length (m)
500
Application
Signal
Number of pins
12
Voltage (V)
300
Current (A)
1.5
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
500
Cable quality
PVC
Number of Conductors
12
In Stock
Price Group
H1
List Price
SEK 20,855.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-SH-PVC-BK-500M/TEL
Item Total
SEK 20,855.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support