chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE12X0.14-SH-PUR-BK-500M/TXL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE12X0.14-SH-PUR-BK-500M/TXL
Order ID no. 6627967
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
500
Application
Signal
Voltage
300
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Number of pins
12
Current (A)
1.5
Cable quality
PUR
Cable color
Black
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
500
Cable quality
PUR
Number of Conductors
12
In Stock
Price Group
H1
List Price
SEK 35,390.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE12X0.14-SH-PUR-BK-500M/TXL
Item Total
SEK 35,390.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support