chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE8X0.25-SH-PUR-BK-100M/TXL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
CABLE8X0.25-SH-PUR-BK-100M/TXL
Order ID no. 6627964
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
100
Application
Signal
Voltage
300
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Number of pins
8
Current (A)
2
Cable quality
PUR
Cable color
Black
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Core cross-section (mm²)
0.25
Cable length (m)
100
Cable quality
PUR
Number of Conductors
8
In Stock
Price Group
H1
List Price
SEK 7,280.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE8X0.25-SH-PUR-BK-100M/TXL
Item Total
SEK 7,280.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support