chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CABLE 456-500M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
CABLE 456-500M
Order ID no. 6604296
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
500
Application
Data
Number of pins
2
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL, CSA
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Core cross-section (mm²)
0.34
Cable length (m)
500
Cable quality
PUR
Number of Conductors
2
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 456-500M
In Stock
List Price
SEK 65,955.00
Item Total
SEK 65,955.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support