chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE-BLIDENT-250M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
CABLE-BLIDENT-250M
Order ID no. 100047237
home
Home
Loading...
Technical Data
Cable length (m)
250
Application
RFID
Voltage (V)
300
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.25
Number of Conductors
4
Key Features
Core cross-section (mm²)
0.25
Cable length (m)
250
Cable quality
PUR
Number of Conductors
4
In Stock
List Price
SEK 23,735.00
home
Turck-Shop
Connectivity
Bulk Cable
CABLE-BLIDENT-250M
Item Total
SEK 23,735.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support