chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories for Actuator/Sensor Cables
PSG4M-J14
Order ID no. 6933558
In Stock
Group
K1
List Price
SEK 153.00
Item Total
SEK 153.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Accessories
PSG4M-J14
Technical Data
Application
Signal
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Accessory type
Terminating resistor
Key Features
Accessory type
Terminating resistor
Application
Signal