chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Accessories for Actuator/Sensor Cables
RSE4.4T-J14
Order ID no. 6914591
In Stock
Group
H1
List Price
SEK 259.00
Item Total
SEK 259.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Accessories
RSE4.4T-J14
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Accessory type
Terminating resistor
Key Features
Accessory type
Terminating resistor
Application
Signal