chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
End Cap M12
RKEV-BC
Order ID no. 6902304
In Stock
Group
K3
List Price
SEK 263.00
Item Total
SEK 263.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Fieldbus Technology
PA Bus Components
RKEV-BC
Technical Data
Protection class
IP67
Application
Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Accessory type
Closure cap
Key Features
Accessory type
Closure cap
Application
Data
Contact Support