chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AD-MFK3-MFS3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Adapter
AD-MFK3-MFS3
Order ID no. 6628078
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Straight
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
3
Accessory type
Adapter
Key Features
Accessory type
Adapter
Application
Signal
home
Turck-Shop
Connectivity
Accessories
AD-MFK3-MFS3
In Stock
Group
K1
List Price
SEK 171.00
Item Total
SEK 171.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support