chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Adapter
FKSDD-RJ45SF-44
Order ID no. 6611523
In Stock
List Price
SEK 525.00
Item Total
SEK 525.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Data
Connector A
Female, M12 × 1, Straight, D-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female, RJ45, Straight
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
4
Approvals
UL Listed
Accessory type
Adapter
Key Features
Accessory type
Adapter
Application
Data
home
Turck-Shop
Connectivity
Accessories
FKSDD-RJ45SF-44