chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Bus Terminating Resistor
RSSW45-PDP-TR
Order ID no. 6601590
In Stock
Group
K1
List Price
SEK 146.00
Item Total
SEK 146.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
Accessories
RSSW45-PDP-TR
Technical Data
Network protocol
PROFIBUS-DP
Application
Data
Connector A
Male, M12 × 1, Straight, B-coded
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Accessory type
Terminating resistor
Key Features
Accessory type
Terminating resistor
Application
Data
Network protocol
PROFIBUS-DP