chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RJ45SF-RJ45SF-88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Adapter
RJ45SF-RJ45SF-88
Order ID no. 100048230
home
Home
Loading...
Technical Data
Application
Data
Connector A
Female, RJ45, Straight
Number of pins
8
Coupling nut/screw material A
Brass
Connector B
Female, RJ45, Straight
Number of Pins
8
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
1.5
Approvals
UL Listed
Accessory type
Adapter
Key Features
Accessory type
Adapter
Application
Data
In Stock
Price Group
K1
List Price
SEK 383.00
home
Turck-Shop
Connectivity
Accessories
RJ45SF-RJ45SF-88
Item Total
SEK 383.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support