chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
AD-FK4PS-FS4PS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wall Feedthrough
AD-FK4PS-FS4PS
Order ID no. 100048189
In Stock
List Price
SEK 436.00
home
Home
Loading...
Technical Data
Application
Power
Connector A
Female, M12 × 1, Straight, S-coded
Number of pins
3+PE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, S-coded
Number of Pins
3+PE
Coupling nut/screw material B
Brass
Voltage (V)
630
Current (A)
12
Approvals
cULus recognized
Accessory type
Adapter
Key Features
Accessory type
Adapter
Application
Power
home
Turck-Shop
Connectivity
Accessories
AD-FK4PS-FS4PS
Item Total
SEK 436.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support