chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI5U-S18-AP6X/S90 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-S18-AP6X/S90 5M
Order ID nr. 1635501
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
5
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching frequency (kHz)
2.5
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
5
I lager
Varugrupp
E1
Listpris
932,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-S18-AP6X/S90 5M
Totalt för artikeln
932,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert