chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-10S10C-2B250-C 1M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-10S10C-2B250-C 1M
Order ID nr. 1544947
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
250
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
I lager
Varugrupp
F3
Listpris
4 182,00 kr
home
Turck-Shop
Sensors
Encoders
RI-10S10C-2B250-C 1M
Totalt för artikeln
4 182,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert