chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI360P2-QR20-9F16B-0.3-DT04-6PMB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature encoder With J1939 Output
RI360P2-QR20-9F16B-0.3-DT04-6PMB
Order ID nr. 100027544
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.4
Communication protocol
SAE J1939
Connector type
Deutsch DT04-6PMB
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Inductive
Operating voltage
DC
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Nyckelfunktioner
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
G1
Listpris
1 722,00 kr
Totalt för artikeln
1 722,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Encoders
RI360P2-QR20-9F16B-0.3-DT04-6PMB
Begär offert