chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RES-108B10T-9D16B-B1M12/N46 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-108B10T-9D16B-B1M12/N46
Order ID nr. 100020605
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Connector type
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Technology
Optical
Nyckelfunktioner
Output type
Absolute singleturn
Flange diameter (mm)
58
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
5 922,00 kr
home
Turck-Shop
Sensors
Encoders
RES-108B10T-9D16B-B1M12/N46
Totalt för artikeln
5 922,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert